Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.950 |
A dimension MM | 74.900 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 1.120 |
Compatible hose ID MM | 31.750 |
Construction Style | Reusable |
End Type 1 | 24 deg. DKO swivel light duty |
End size 1 | -20 |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.614 |
Hex size 1 MM | 41.000 |
Hex size 2 IN | 1.614 |
Hex size 2 MM | 41.000 |
Hose cut off factor IN | 1.630 |
Hose cut off factor MM | 41.400 |
Hose size | -20 |
Inside diameter IN | 0.8700 |
Inside diameter MM | 22.1000 |
Product height in | 1.860 |
Product height mm | 47.244 |
Product length in | 2.950 |
Product length mm | 74.930 |
Product material | Carbon steel |
Product width in | 1.610 |
Product width mm | 40.894 mm |
Seal material | Nitrile (NBR) |
Thread sealant | No |
Thread size 1 | M36x2 |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |