Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.950 |
A dimension MM | 74.900 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 1.120 |
Construction Style | Reusable |
End size 1 | -20 |
End type 1 | 24 deg. DKO swivel light duty |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.614 |
Hex size 1 MM | 41.000 |
Hex size 2 IN | 1.614 |
Hex size 2 MM | 41.000 |
Hose cut off factor IN | 1.630 |
Hose cut off factor MM | 41.400 |
Inside diameter IN | 0.870 |
Inside diameter MM | 22.100 |
Product height in | 1.615 |
Product height mm | 41.000 |
Product length in | 3.083 |
Product length mm | 78.261 |
Product material | Carbon steel |
Product width in | 1.615 |
Product width mm | 41.000 mm |
Seal material | Nitrile (NBR) |
Thread sealant | No |
Thread size 1 | M36x2 |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |