Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.040 |
| A dimension MM | 77.300 |
| Angle shape | Straight |
| Backup hex size IN | 1.969 |
| Backup hex size MM | 50.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA15772-24KIT |
| Compatible hose ID IN | 1.380 |
| Construction Style | Reusable |
| End connection hex size IN | 1.969 |
| End connection hex size MM | 50.000 |
| End size 1 | -24 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.670 |
| Hose cut off factor MM | 42.300 |
| Inside diameter IN | 1.110 |
| Inside diameter MM | 28.100 |
| Product height in | 1.970 |
| Product height mm | 50.000 |
| Product length in | 3.040 |
| Product length mm | 77.300 |
| Product material | Carbon steel |
| Product width in | 1.970 |
| Product width mm | 50.000 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M45x2 |