Product specifications
Characteristic | Value |
---|---|
A dimension IN | 1.909 |
A dimension MM | 48.500 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.190 |
Compatible hose ID MM | 6.350 |
Construction Style | Reusable |
End size 1 | -4 |
End type 1 | 24 deg. DKO swivel light duty |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.551 |
Hex size 1 MM | 14.0 |
Hex size 2 IN | 0.551 |
Hex size 2 MM | 14.0 |
Hose cut off factor IN | 1.240 |
Hose cut off factor MM | 31.500 |
Hose size | -4 |
Inside diameter IN | 0.126 |
Inside diameter MM | 3.200 |
Product height in | 0.640 |
Product height mm | 16.256 |
Product length in | 1.930 |
Product length mm | 49.022 |
Product material | Carbon steel |
Product width in | 0.550 |
Product width mm | 13.970 mm |
Seal material | Nitrile (NBR) |
Thread sealant | No |
Thread size 1 | M12x1.5 |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |