Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.043 |
| A dimension MM | 77.292 |
| Angle shape | Straight |
| Backup hex size IN | 2.000 |
| Backup hex size MM | 50.000 |
| Catalog Item | GA15773-24AH |
| Compatible hose ID IN | 1.380 |
| Compatible hose ID MM | 34.900 |
| Construction Style | Reusable |
| End connection hex size IN | 2.000 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.660 |
| Hose cut off factor MM | 42.164 |
| Hose size | -24 |
| Inside diameter IN | 1.110 |
| Inside diameter MM | 28.194 |
| Product material | Carbon steel |
| Product width in | 1.960 |
| Product width mm | 49.784 |
| Series | 100R5 Reusable |
| Thread sealant | No |