Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.012 |
| A dimension MM | 76.500 |
| Angle shape | Straight |
| Backup hex size IN | 1.625 |
| Backup hex size MM | 41.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA15773-25-24 |
| Compatible hose ID IN | 1.380 |
| Compatible hose ID MM | 34.900 |
| Construction Style | Reusable |
| End connection hex size IN | 1.625 |
| End size 1 | -25 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose size | -24 |
| Inside diameter IN | 1.203 |
| Inside diameter MM | 30.556 |
| Product height in | 1.610 |
| Product height mm | 40.894 |
| Product length in | 3.012 |
| Product length mm | 76.505 |
| Product material | Carbon steel |
| Product width in | 1.610 |
| Product width mm | 40.894 |
| Series | 100R5 Reusable |
| Thread sealant | No |