Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.630 |
| A dimension MM | 92.202 |
| Angle shape | Straight |
| Backup hex size IN | 2.375 |
| Backup hex size MM | 60.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA15773-32 |
| Compatible hose ID IN | 1.810 |
| Compatible hose ID MM | 46.000 |
| Construction Style | Reusable |
| End connection hex size IN | 2.375 |
| End size 1 | -32 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.790 |
| Hose cut off factor MM | 45.466 |
| Hose size | -32 |
| Inside diameter IN | 1.693 |
| Inside diameter MM | 43.002 |
| Product height in | 2.360 |
| Product height mm | 59.944 |
| Product length in | 3.630 |
| Product length mm | 92.202 |
| Product material | Carbon steel |
| Product width in | 2.360 |
| Product width mm | 59.944 |
| Series | 100R5 Reusable |
| Thread sealant | No |