Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.770 |
| A dimension MM | 95.800 |
| Angle shape | Straight |
| Backup hex size IN | 1.181 |
| Backup hex size MM | 30.000 |
| Brand | Danfoss |
| Catalog Item | GA21863-16ENMO |
| Compatible hose ID IN | 0.880 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| End connection hex size IN | 1.181 |
| End size 1 | -16 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.610 |
| Hose cut off factor MM | 66.300 |
| Hose size | -16 |
| Inside diameter IN | 0.670 |
| Inside diameter MM | 17.100 |
| Product height in | 1.650 |
| Product height mm | 41.800 |
| Product length in | 3.770 |
| Product length mm | 95.800 |
| Product material | Carbon steel |
| Product width in | 1.650 |
| Product width mm | 41.800 |
| Reusable socket hex MM | 36.000 |