Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.990 |
A dimension MM | 101.400 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 1.120 |
Compatible hose ID MM | 31.750 |
Construction Style | Reusable |
End size 1 | -20 |
Finish plating | Zinc plating |
Hex size 2 IN | 1.417 |
Hex size 2 MM | 36.0 |
Hose cut off factor IN | 2.690 |
Hose cut off factor MM | 68.400 |
Hose size | -20 |
Inside diameter IN | 0.980 |
Inside diameter MM | 25.000 |
Product height in | 1.650 |
Product height mm | 41.800 |
Product length in | 3.990 |
Product length mm | 101.400 |
Product material | Carbon steel |
Product width in | 1.650 |
Product width mm | 41.800 mm |
Reusable socket hex MM | 46.000 |
Thread sealant | No |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |