Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.000 |
| A dimension MM | 101.500 |
| Angle shape | Straight |
| Backup hex size IN | 1.417 |
| Backup hex size MM | 36.000 |
| Brand | Danfoss |
| Catalog Item | GA21863-20MO |
| Compatible hose ID IN | 1.120 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Reusable |
| End connection hex size IN | 1.417 |
| End size 1 | -20 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.680 |
| Hose cut off factor MM | 68.000 |
| Hose size | -20 |
| Inside diameter IN | 0.980 |
| Inside diameter MM | 25.000 |
| Product height in | 1.650 |
| Product height mm | 41.800 |
| Product length in | 4.000 |
| Product length mm | 101.500 |
| Product material | Carbon steel |
| Product width in | 1.650 |
| Product width mm | 41.800 |
| Reusable socket hex MM | 46.000 |