Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.740 |
| A dimension MM | 95.000 |
| Angle shape | Straight |
| Backup hex size IN | 1.811 |
| Backup hex size MM | 46.000 |
| Brand | Danfoss |
| Catalog Item | GA21863-24.2MO |
| Compatible hose ID IN | 1.380 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Reusable |
| End connection hex size IN | 1.811 |
| End size 1 | -24 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.360 |
| Hose cut off factor MM | 60.000 |
| Hose size | -24 |
| Inside diameter IN | 1.180 |
| Inside diameter MM | 30.000 |
| Product material | Carbon steel |
| Reusable socket hex MM | 50.000 |