Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.820 |
| A dimension MM | 122.428 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.810 |
| Backup hex size MM | 46.000 |
| Brand | Danfoss |
| Catalog Item | GA21865-20MO |
| Compatible hose ID IN | 1.120 |
| Compatible hose ID MM | 28.600 |
| Construction Style | Reusable |
| Drop dimension IN | 1.800 |
| Drop dimension MM | 45.72 |
| End connection hex size IN | 1.417 |
| End connection hex size MM | 36.000 |
| End size 1 | -20 |
| End Type 1 | Flange Bock compressor |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.530 |
| Hose cut off factor MM | 89.662 |
| Hose size | -20 |
| Inside diameter IN | 0.980 |
| Inside diameter MM | 24.892 |
| Product height in | 1.810 |
| Product height mm | 45.974 |
| Product length in | 4.820 |
| Product length mm | 122.428 |
| Product material | Carbon steel |
| Reusable socket hex IN | 1.810 |
| Reusable socket hex MM | 46.030 |
| Series | 100R5 Reusable |
| Thread sealant | No |