Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.570 |
| A dimension MM | 116.078 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.180 |
| Backup hex size MM | 30.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA21866-16.2EN |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| Drop dimension IN | 1.890 |
| Drop dimension MM | 48.01 |
| End connection hex size IN | 1.180 |
| End size 1 | -22 |
| End Type 1 | Flange Bock compressor |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.409 |
| Hose cut off factor MM | 86.600 |
| Hose size | -16 |
| Inside diameter IN | 0.811 |
| Inside diameter MM | 20.599 |
| Product height in | 1.890 |
| Product height mm | 48.006 |
| Product length in | 4.571 |
| Product length mm | 116.100 |
| Product material | Carbon steel |
| Product width in | 3.350 |
| Product width mm | 85.090 |
| Series | 100R5 Reusable |
| Thread sealant | No |
| Tube OD 1 IN | 1.100 |
| Tube OD 1 MM | 27.940 |
