Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.490 |
| A dimension MM | 114.000 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | GA21866-16E |
| Compatible hose ID IN | 0.880 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| Drop dimension IN | 1.810 |
| Drop dimension MM | 46.00 |
| End size 1 | -16 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.180 |
| Hex size 1 MM | 29.972 |
| Hex size 2 IN | 1.181 |
| Hex size 2 MM | 30.000 |
| Hose cut off factor IN | 3.330 |
| Hose cut off factor MM | 84.500 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.200 |
| Product height in | 2.070 |
| Product height mm | 52.578 |
| Product length in | 6.170 |
| Product length mm | 156.718 |
| Product material | Carbon steel |
| Product width in | 3.360 |
| Product width mm | 85.344 |
