Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.490 |
| A dimension MM | 114.046 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.188 |
| Backup hex size MM | 30.000 |
| Brand | Danfoss |
| Catalog Item | GA21866-16_OFE |
| Compatible hose ID IN | 0.880 |
| Compatible hose ID MM | 22.200 |
| Construction Style | Reusable |
| Drop dimension IN | 1.810 |
| Drop dimension MM | 45.97 |
| End connection hex size IN | 1.188 |
| End Type 1 | Flange Bock compressor |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.330 |
| Hose cut off factor MM | 84.582 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.304 |
| Product material | Carbon steel |
| Series | 100R5 Reusable |