Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.820 |
| A dimension MM | 122.500 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.417 |
| Backup hex size MM | 36.000 |
| Brand | Danfoss |
| Catalog Item | GA21866-20E |
| Compatible hose ID IN | 1.120 |
| Compatible hose ID MM | 31.750 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| Drop dimension IN | 2 |
| Drop dimension MM | 46 |
| End connection hex size IN | 1.420 |
| End connection hex size MM | 36.068 |
| End size 1 | -20 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.500 |
| Hose cut off factor MM | 89.000 |
| Hose size | -20 |
| Inside diameter IN | 0.980 |
| Inside diameter MM | 25.000 |
| Product height in | 4.250 |
| Product height mm | 107.950 |
| Product length in | 6.510 |
| Product length mm | 165.354 |
| Product material | Carbon steel |
| Product width in | 3.360 |
| Product width mm | 85.344 |
