Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.260 |
| A dimension MM | 133.700 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.811 |
| Backup hex size MM | 46.000 |
| Brand | Danfoss |
| Catalog Item | GA21866-24 |
| Compatible hose ID IN | 1.380 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| Drop dimension IN | 2 |
| Drop dimension MM | 38 |
| End connection hex size IN | 1.810 |
| End connection hex size MM | 45.974 |
| End size 1 | -24 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.890 |
| Hose cut off factor MM | 98.700 |
| Hose size | -24 |
| Inside diameter IN | 1.190 |
| Inside diameter MM | 30.300 |
| Product height in | 4.090 |
| Product height mm | 103.886 |
| Product length in | 6.930 |
| Product length mm | 176.022 |
| Product material | Carbon steel |
| Product width in | 3.360 |
| Product width mm | 85.344 |
