Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.150 |
| A dimension MM | 130.810 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.810 |
| Backup hex size MM | 46.000 |
| Brand | Danfoss |
| Catalog Item | GA21866-24.2NMO |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Reusable |
| Drop dimension IN | 1.900 |
| Drop dimension MM | 48.3 |
| End connection hex size IN | 1.810 |
| End size 1 | -32 |
| End Type 1 | Flange Bock compressor |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.770 |
| Hose cut off factor MM | 95.758 |
| Hose size | -24 |
| Inside diameter IN | 1.1900 |
| Inside diameter MM | 30.2260 |
| Product height in | 1.900 |
| Product height mm | 48.260 |
| Product length in | 5.150 |
| Product length mm | 130.810 |
| Product material | Carbon steel |
| Product width in | 3.350 |
| Product width mm | 85.090 |
| Series | 100R5 Reusable |
| Thread sealant | No |
| Tube OD 1 IN | 1.250 |
| Tube OD 1 MM | 31.750 |