Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.072 |
| A dimension MM | 128.800 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.811 |
| Backup hex size MM | 46.000 |
| Brand | Danfoss |
| Catalog Item | GA21866-24NMO |
| Compatible hose ID IN | 1.380 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Reusable |
| Drop dimension IN | 2 |
| Drop dimension MM | 46 |
| End connection hex size IN | 1.811 |
| End size 1 | -24 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.694 |
| Hose cut off factor MM | 93.800 |
| Hose size | -24 |
| Inside diameter IN | 1.280 |
| Inside diameter MM | 32.500 |
| Product material | Carbon steel |
| Reusable socket hex MM | 50.000 |