Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.210 |
| A dimension MM | 81.500 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.181 |
| Backup hex size MM | 30.000 |
| Brand | Danfoss |
| Catalog Item | GA21867-16.1NMO |
| Compatible hose ID IN | 0.880 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 79.0 |
| End connection hex size IN | 1.181 |
| End size 1 | -16 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.050 |
| Hose cut off factor MM | 52.000 |
| Hose size | -16 |
| Inside diameter IN | 0.7600 |
| Inside diameter MM | 19.2000 |
| Product height in | 3.873 |
| Product height mm | 97.400 |
| Product length in | 4.891 |
| Product length mm | 124.150 |
| Product material | Carbon steel |
| Product width in | 1.970 |
| Product width mm | 50.000 |
| Reusable socket hex MM | 36.000 |