Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.780 |
| A dimension MM | 96.000 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.417 |
| Backup hex size MM | 36.000 |
| Brand | Danfoss |
| Catalog Item | GA21867-20NMO |
| Compatible hose ID IN | 1.120 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Reusable |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 86.0 |
| End connection hex size IN | 1.417 |
| End size 1 | -20 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.460 |
| Hose cut off factor MM | 62.500 |
| Hose size | -20 |
| Inside diameter IN | 0.9800 |
| Inside diameter MM | 25.0000 |
| Product height in | 3.400 |
| Product height mm | 86.400 |
| Product length in | 3.780 |
| Product length mm | 96.000 |
| Product material | Carbon steel |
| Product width in | 1.650 |
| Product width mm | 41.800 |
| Reusable socket hex MM | 46.000 |