Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.250 |
A dimension MM | 108.000 |
Angle shape | 90 Degree |
Brand | Danfoss |
Compatible hose ID IN | 1.380 |
Compatible hose ID MM | 38.100 |
Construction Style | Reusable |
Drop dimension IN | 3.760 |
Drop dimension MM | 93.50 |
End size 1 | -24 |
Finish plating | Dura-Kote |
Hex size 2 IN | 1.811 |
Hex size 2 MM | 46.000 |
Hose cut off factor IN | 2.870 |
Hose cut off factor MM | 73.000 |
Hose size | -24 |
Inside diameter IN | 1.280 |
Inside diameter MM | 32.500 |
Product height in | 4.586 |
Product height mm | 116.500 |
Product length in | 5.931 |
Product length mm | 150.650 |
Product material | Carbon steel |
Product width in | 1.970 |
Product width mm | 50.000 mm |
Reusable socket hex MM | 50.000 |
Thread sealant | No |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |