Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.270 |
| A dimension MM | 108.458 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.810 |
| Backup hex size MM | 46.000 |
| Brand | Danfoss |
| Catalog Item | GA21867-24MO |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Reusable |
| Drop dimension IN | 3.560 |
| Drop dimension MM | 90.4 |
| End connection hex size IN | 1.810 |
| End size 1 | -35 |
| End Type 1 | Flange Bock compressor |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.890 |
| Hose cut off factor MM | 73.406 |
| Hose size | -24 |
| Inside diameter IN | 1.2800 |
| Inside diameter MM | 32.5120 |
| Product height in | 3.560 |
| Product height mm | 90.424 |
| Product length in | 4.270 |
| Product length mm | 108.458 |
| Product material | Carbon steel |
| Product width in | 3.350 |
| Product width mm | 85.090 |
| Reusable socket hex IN | 2.000 |
| Reusable socket hex MM | 50.800 |
| Series | 100R5 Reusable |
| Thread sealant | No |
| Tube OD 1 IN | 1.370 |
| Tube OD 1 MM | 34.800 |