Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.210 |
| A dimension MM | 81.534 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.810 |
| Backup hex size MM | 30.000 |
| Brand | Danfoss |
| Catalog Item | GA21868-16_OFE |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| Drop dimension IN | 3.010 |
| Drop dimension MM | 76.5 |
| End connection hex size IN | 1.810 |
| End size 1 | -22 |
| End Type 1 | Flange Bock compressor |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.050 |
| Hose cut off factor MM | 52.070 |
| Hose size | -16 |
| Inside diameter IN | 0.7100 |
| Inside diameter MM | 18.0340 |
| Product height in | 3.010 |
| Product height mm | 76.454 |
| Product length in | 3.210 |
| Product length mm | 81.534 |
| Product material | Carbon steel |
| Product width in | 3.358 |
| Product width mm | 85.300 |
| Series | 100R5 Reusable |
| Thread sealant | No |
| Tube OD 1 IN | 1.100 |
| Tube OD 1 MM | 27.940 |