Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.272 |
| A dimension MM | 108.500 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.380 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| Drop dimension IN | 3.563 |
| Drop dimension MM | 90.50 |
| End size 1 | -24 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.810 |
| Hex size 1 MM | 45.974 |
| Hex size 2 IN | 1.811 |
| Hex size 2 MM | 46.000 |
| Hose cut off factor IN | 2.940 |
| Hose cut off factor MM | 73.500 |
| Hose size | -24 |
| Inside diameter IN | 1.2800 |
| Inside diameter MM | 32.5000 |
| Product height in | 4.460 |
| Product height mm | 113.284 |
| Product length in | 5.940 |
| Product length mm | 150.876 |
| Product material | Carbon steel |
| Product width in | 3.360 |
| Product width mm | 85.344 |
| Thread sealant | No |
| Working temperature max C | 121 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
