Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.250 |
A dimension MM | 108.000 |
Angle shape | 90 Degree |
Brand | Danfoss |
Compatible hose ID IN | 1.380 |
Compatible hose ID MM | 38.100 |
Construction Style | Reusable |
Drop dimension IN | 2.850 |
Drop dimension MM | 72.5 |
End size 1 | -24 |
Finish plating | Zinc plating |
Hex size 2 IN | 1.811 |
Hex size 2 MM | 46.0 |
Hose cut off factor IN | 2.870 |
Hose cut off factor MM | 73.000 |
Hose size | -24 |
Inside diameter IN | 1.190 |
Inside diameter MM | 30.300 |
Product height in | 2.850 |
Product height mm | 72.500 |
Product length in | 4.250 |
Product length mm | 108.000 |
Product material | Carbon steel |
Product width in | 1.650 |
Product width mm | 41.800 mm |
Reusable socket hex MM | 50.000 |
Thread sealant | No |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min F | -40 |