Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.170 |
| A dimension MM | 80.500 |
| Angle shape | Straight |
| Backup hex size IN | 1.181 |
| Backup hex size MM | 30.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA23490-16E |
| Compatible hose ID IN | 0.880 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 15032651 |
| Construction Style | Reusable |
| End connection hex size IN | 1.614 |
| End connection hex size MM | 41.000 |
| End size 1 | -16 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.010 |
| Hose cut off factor MM | 51.000 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.700 |
| Product height in | 1.860 |
| Product height mm | 47.244 |
| Product length in | 3.730 |
| Product length mm | 94.742 |
| Product material | Carbon steel |
| Product width in | 1.610 |
| Product width mm | 40.894 |
| Thread size 1 | 1 7/16-12 UN |
