Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.110 |
| A dimension MM | 104.300 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.880 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | GA494 |
| Construction Style | Reusable |
| Drop dimension IN | 0.890 |
| Drop dimension MM | 22.70 |
| End size 1 | -16 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.614 |
| Hex size 1 MM | 41.000 |
| Hex size 2 IN | 1.181 |
| Hex size 2 MM | 30.000 |
| Hose cut off factor IN | 2.940 |
| Hose cut off factor MM | 74.800 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.200 |
| Product height in | 2.290 |
| Product height mm | 58.166 |
| Product length in | 4.910 |
| Product length mm | 124.714 |
| Product material | Carbon steel |
| Product width in | 1.860 |
| Product width mm | 47.244 mm |
| Thread sealant | No |
| Thread size 1 | 1 7/16-12 UN |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min F | -40 |
