Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.540 |
| A dimension MM | 115.316 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | GA25127-24.1NMO |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| Drop dimension IN | 1.180 |
| Drop dimension MM | 30.0 |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End size 1 | -10 |
| End Type 1 | Male o'ring pilot rigid long |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.720 |
| Hose cut off factor MM | 69.088 |
| Hose size | -10 |
| Inside diameter IN | 0.3700 |
| Inside diameter MM | 9.3980 |
| Product height in | 1.180 |
| Product height mm | 29.972 |
| Product length in | 4.540 |
| Product length mm | 115.316 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Series | A/C Reusable |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
| Tube OD 1 IN | 0.620 |
| Tube OD 1 MM | 15.750 |