Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.181 |
| A dimension MM | 80.797 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GC6573-1016.1E |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.638 |
| Hose cut off factor MM | 41.605 |
| Hose size | -8 |
| Inside diameter IN | 0.318 |
| Inside diameter MM | 8.077 |
| Product height in | 0.742 |
| Product height mm | 18.847 |
| Product length in | 3.181 |
| Product length mm | 80.797 |
| Product material | Carbon steel |
| Product width in | 0.742 |
| Product width mm | 18.847 |
| Series | A/C Reusable |
| Thread sealant | No |