Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.047 |
| A dimension MM | 51.994 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH24013-10-10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.000 |
| End size 1 | -10 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.051 |
| Hose cut off factor MM | 26.695 |
| Hose size | -10 |
| Inside diameter IN | 0.378 |
| Inside diameter MM | 9.601 |
| Product height in | 0.866 |
| Product height mm | 21.996 |
| Product length in | 2.047 |
| Product length mm | 51.994 |
| Product material | Carbon steel |
| Product width in | 0.866 |
| Product width mm | 21.996 |
| Seal material | Nitrile (NBR) |
| Series | 100R5 Reusable |
| Thread sealant | No |
| Thread size 1 | M18x1.5 |