Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.196 |
| A dimension MM | 81.200 |
| Angle shape | 70 Degree |
| Brand | Danfoss |
| Catalog Item | GH24142-10-08 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.779 |
| Drop dimension MM | 45.19 |
| End type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.059 |
| Hose cut off factor MM | 52.300 |
| Hose size | -8 |
| Inside diameter IN | 0.385 |
| Inside diameter MM | 9.779 |
| Product height in | 1.770 |
| Product height mm | 44.958 |
| Product length in | 3.196 |
| Product length mm | 81.178 |
| Product material | Carbon steel |
| Product width in | 0.472 |
| Product width mm | 11.989 |
| Series | A/C Crimp |
| Tube OD 1 IN | 0.472 |
| Tube OD 1 MM | 11.990 |