Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.913 |
| A dimension MM | 74.000 |
| Brand | Danfoss |
| Catalog Item | GH24239-15-08 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.850 |
| Drop dimension MM | 46.99 |
| End type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.770 |
| Hose cut off factor MM | 44.958 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product height in | 1.850 |
| Product height mm | 46.990 |
| Product length in | 2.913 |
| Product length mm | 73.990 |
| Product material | Carbon steel |
| Product width in | 0.945 |
| Product width mm | 24.003 |
| Series | A/C Crimp |
| Tube OD 1 IN | 0.472 |
| Tube OD 1 MM | 11.990 |