Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.047 |
| A dimension MM | 52.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH24540-10-10 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 16.002 |
| Compatible hoses | 1503 |
| Construction Style | Crimp |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| End size 1 | -10 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.051 |
| Hose cut off factor MM | 26.700 |
| Hose size | -10 |
| Inside diameter IN | 0.3780 |
| Inside diameter MM | 9.6000 |
| Product height in | 1.120 |
| Product height mm | 28.448 |
| Product length in | 2.050 |
| Product length mm | 52.070 |
| Product material | Carbon steel |
| Product width in | 1.120 |
| Product width mm | 28.448 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M18x1.5 |