Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.890 |
| A dimension MM | 48.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH24540-6-5 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End connection hex size IN | 0.680 |
| End connection hex size MM | 17.462 |
| End connection torque | 19-23 lb-ft(25-30 Nm) |
| End size 1 | -6 |
| End Type 1 | 24 deg. tube port light duty |
| Finish plating | Dura-Kote |
| Hose size | -5 |
| Inside diameter IN | 0.1890 |
| Inside diameter MM | 4.8000 |
| Product height in | 0.738 |
| Product height mm | 18.745 |
| Product length in | 1.890 |
| Product length mm | 48.006 |
| Product material | Carbon steel |
| Product width in | 0.738 |
| Product width mm | 18.745 |
| Thread size 1 | M14x1.5 |