Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.480 |
| A dimension MM | 62.992 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GH25977-6-5 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End connection hex size IN | 0.670 |
| End connection hex size MM | 17.000 |
| End size 1 | -6 |
| End Type 1 | Female globeseal 60 swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.580 |
| Hose cut off factor MM | 40.132 |
| Hose size | -5 |
| Inside diameter IN | 0.190 |
| Inside diameter MM | 4.826 |
| Product height in | 0.670 |
| Product height mm | 17.018 |
| Product length in | 2.480 |
| Product length mm | 62.992 |
| Product material | Carbon steel |
| Product width in | 0.670 |
| Product width mm | 17.018 |
| Series | PTFE Crimp |
| Thread sealant | No |
| Thread size 1 | M14x1.5 |
| Tube OD 1 IN | 0.740 |
| Tube OD 1 MM | 18.800 |