Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.670 |
| A dimension MM | 144.018 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH26278-6-6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Braze Type |
| Finish plating | Dura-Kote |
| Hose size | -6 |
| Inside diameter IN | 0.2300 |
| Inside diameter MM | 5.8420 |
| Product height in | 0.782 |
| Product height mm | 19.870 |
| Product length in | 5.670 |
| Product length mm | 144.018 |
| Product material | Carbon steel |
| Product width in | 1.865 |
| Product width mm | 47.371 |
| Series | PTFE Crimp |
| Thread sealant | No |
| Tube OD 1 IN | 0.390 |
| Tube OD 1 MM | 9.910 |