Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.090 |
| A dimension MM | 78.486 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GJ3254-1012S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 0.690 |
| Drop dimension MM | 17.53 |
| End connection torque | 44-49 lb-ft(60-66 Nm) |
| End size 1 | -10 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.187 |
| Hex size 1 MM | 30.000 |
| Hose cut off factor IN | 2.090 |
| Hose cut off factor MM | 53.086 |
| Hose size | -12 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product material | Carbon steel |
| Series | 100R5 Crimp |
| Thread sealant | No |
| Thread size 1 | 1-14 UNS |
| Working pressure max BAR | 552 |
| Working pressure max PSI | 8100 |