Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.700 |
| A dimension MM | 93.980 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.200 |
| Drop dimension MM | 55.88 |
| End connection hex size IN | 1.610 |
| End connection hex size MM | 41.000 |
| End connection torque | 92-100 lb-ft(125-136 Nm) |
| End size 1 | -16 |
| End type 1 | Female ORFS swivel |
| Finish plating | None |
| Hose cut off factor IN | 2.610 |
| Hose cut off factor MM | 66.294 |
| Hose size | -16 |
| Inside diameter IN | 0.650 |
| Inside diameter MM | 16.510 |
| Product material | 1.4571 Stainless steel |
| Series | 100R5 Crimp |
| Thread sealant | No |
| Thread size 1 | 1 7/16-12 UN |
| Tube OD 1 IN | 0.980 |
| Tube OD 1 MM | 24.890 |