Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.100 |
| A dimension MM | 78.740 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GJ3468-1616BA |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.610 |
| End connection hex size MM | 41.000 |
| End connection torque | 92-100 lb-ft(125-136 Nm) |
| End size 1 | -16 |
| End Type 1 | Female ORFS swivel |
| Finish plating | None |
| Hose cut off factor IN | 2.000 |
| Hose cut off factor MM | 50.800 |
| Hose size | -16 |
| Inside diameter IN | 0.6500 |
| Inside diameter MM | 16.5100 |
| Product height in | 1.600 |
| Product height mm | 40.640 |
| Product length in | 3.690 |
| Product length mm | 93.726 |
| Product material | 1.4571 Stainless steel |
| Product width in | 1.600 |
| Product width mm | 40.640 |
| Series | 100R5 Crimp |
| Thread sealant | No |
| Thread size 1 | 1 7/16-12 UN |