Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.410 |
| A dimension MM | 188.214 |
| Angle shape | 31 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GL25206-12G |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.990 |
| Drop dimension MM | 75.95 |
| End connection hex size IN | 0.780 |
| End connection hex size MM | 20.000 |
| End size 1 | -12 |
| End type 1 | Split flange Komatsu |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 6.220 |
| Hose cut off factor MM | 157.988 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 2.990 |
| Product height mm | 75.946 |
| Product length in | 7.410 |
| Product length mm | 188.214 |
| Product material | Carbon steel |
| Product width mm | 39.878 |
| Series | OTC |
| Thread sealant | No |
| Tube OD 1 IN | 0.780 |
| Tube OD 1 MM | 19.810 |