Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.790 |
| A dimension MM | 45.466 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GW1314-25-16BA |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -25 |
| End type 1 | Braze Type |
| Finish plating | None |
| Hose cut off factor IN | 1.090 |
| Hose cut off factor MM | 27.686 |
| Hose size | -16 |
| Inside diameter IN | 0.640 |
| Inside diameter MM | 16.256 |
| Product height in | 1.490 |
| Product height mm | 37.846 |
| Product length in | 1.790 |
| Product length mm | 45.466 |
| Product material | 1.4571 Stainless steel |
| Product width in | 1.490 |
| Product width mm | 37.846 |
| Series | 100R5 Reusable |
| Thread sealant | No |