Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.670 |
| A dimension MM | 17.020 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | LA7303456-06BA |
| End connection hex size IN | 0.850 |
| End connection hex size MM | 22.000 |
| End connection torque | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 |
| End Type 1 | Female ORFS swivel |
| Finish plating | None |
| Inside diameter IN | 0.620 |
| Inside diameter MM | 15.748 |
| Product height in | 0.850 |
| Product height mm | 21.590 |
| Product length in | 0.670 |
| Product length mm | 17.018 |
| Product material | 1.4571 Stainless steel |
| Product width mm | 21.590 |
| Thread sealant | No |
| Thread size 1 | 11/16-16 UN |