Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.030 |
| A dimension MM | 51.600 |
| Angle shape | Straight |
| Backup hex size IN | 0.547 |
| Backup hex size MM | 14.000 |
| Brand | Danfoss |
| Catalog Item | MJ8706-0404S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.670 |
| End connection hex size MM | 17.000 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -4 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.960 |
| Hose cut off factor MM | 24.384 |
| Hose size | -4 |
| Inside diameter IN | 0.130 |
| Inside diameter MM | 3.302 |
| Product height in | 2.370 |
| Product height mm | 60.198 |
| Product length in | 2.030 |
| Product length mm | 51.562 |
| Product material | Carbon steel |
| Product width in | 0.670 |
| Product width mm | 17.018 |
| Series | 100R5 Crimp |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |