Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.710 |
| A dimension MM | 94.234 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | MJ8708-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 1.880 |
| Drop dimension MM | 47.75 |
| End connection hex size IN | 1.422 |
| End connection hex size MM | 36.000 |
| End connection torque | 63-75 lb-ft(85-102 Nm) |
| End size 1 | -12 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.620 |
| Hose cut off factor MM | 41.148 |
| Hose size | -12 |
| Inside diameter IN | 0.550 |
| Inside diameter MM | 13.970 |
| Product height in | 1.880 |
| Product height mm | 47.752 |
| Product length in | 3.710 |
| Product length mm | 94.234 |
| Product material | Carbon steel |
| Product width in | 1.420 |
| Product width mm | 36.068 |
| Series | PTFE Crimp |
| Thread sealant | No |
| Thread size 1 | 1 3/16-12 UN |