Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (mm) | 140.000 |
| Burst pressure (bar) | 483 |
| Color | Blue |
| Construction | 1 Wire Braid |
| Cover material | Polyester (PEE) |
| Inside diameter (mm) | 12.70 |
| Length (in) | 496.00000 |
| Outside diameter (mm) | 24.00 |
| Series | FC300 Series |
| Size | -10 |
| Tube material | Chlorinated Polyethylene (CPE)Polyester (PEE) |