Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | CNG dispensingCNG transfer lines |
| Bend radius min (inch) | 2.000 |
| Bend radius min (mm) | 50.800 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 1379 |
| Burst pressure (psi) | 20000 |
| Catalog Item | 35NG-0406-250BX |
| Color | Black |
| Cover material | Polyurethane (TPU) |
| Fixed Length | 76.200 |
| Inside diameter (inch) | 0.25 |
| Inside diameter (mm) | 6.35 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.63 |
| Outside diameter (mm) | 16.00 |
| Reinforcement material | Fiber |
| Series | 35NG Series |
| Size | -4 |
| Tube material | Nylon lined |
| Working pressure max (bar) | 345 |
| Working pressure max (psi) | 5000 |
| Working temperature max (C) | 85 |
| Working temperature max (F) | 185.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
