Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | CNG dispensing |
| Bend radius min (inch) | 5.500 |
| Bend radius min (mm) | 140.000 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 1379 |
| Burst pressure (psi) | 20000 |
| Catalog Item | 35NG-08-M0076 |
| Color | Black |
| Compliances | ANSI NGV4.2-2014 CSA12.52-2014 |
| Conductivity | Conductive |
| Construction | Multi Braid |
| Cover material | Polyurethane (TPU) |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.80 |
| Lay line style | Ink transfer |
| Length (in) | 2992.00000 |
| Length (mm) | 76000.00000 |
| Outside diameter (inch) | 0.89 |
| Outside diameter (mm) | 22.50 |
| Package form | Reel |
| Product height in | 0.500 |
| Product height mm | 12.800 |
| Product width in | 0.500 |
| Product width mm | 12.800 |
| Qualified hose fittings | 90H |
| Reinforcement material | Fiber |
| Series | 35NG Series |
| Size | -8 |
| Tube material | Nylon lined |
| Working pressure max (bar) | 345 |
| Working pressure max (psi) | 5000 |
| Working temperature max (C) | 66 |
| Working temperature max (F) | 150.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
