Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 3.000 |
| Bend radius min (mm) | 76.200 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 28 |
| Burst pressure (psi) | 400 |
| Catalog Item | 4297-101F4 |
| Color | Black |
| Conductivity | Non-conductive |
| Cover material | Santoprene |
| Inside diameter (inch) | 0.48 |
| Inside diameter (mm) | 12.19 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.69 |
| Outside diameter (mm) | 17.53 |
| Package form | Cut length |
| Size | -10 |
| Tube wall thickness (inch) | 0.11 |
| Tube wall thickness (mm) | 2.67 |
| Vacuum rating (inHg) | 20 |
| Vacuum rating (mmHg) | 508.00 |
| Working pressure max (bar) | 3 |
| Working pressure max (psi) | 50 |
| Working temperature max (C) | 121 |
| Working temperature max (F) | 250.0 |
| Working temperature min (C) | -46 |
| Working temperature min (F) | -50.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789351470 |