Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Power Steering |
| Brand | Weatherhead by Danfoss |
| Burst pressure (bar) | 35 |
| Burst pressure (psi) | 500 |
| Catalog Item | H00408-RL |
| Color | Black |
| Compliances | MIL-PRF-2104 |
| Conductivity | Conductive |
| Construction | 1 Ply braid |
| Cover material | Chlorinated Polyethylene (CPE) |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.70 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.80 |
| Outside diameter (mm) | 20.32 |
| Package form | Reel |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Reinforcement material | Fabric |
| Series | H0040 Series |
| Size | -8 |
| Tube material | Chlorinated Polyethylene (CPE) |
| Working pressure max (bar) | 9 |
| Working pressure max (psi) | 125 |
| Working temperature max (C) | 150 |
| Working temperature max (F) | 302.0 |
| Working temperature min (C) | -51 |
| Working temperature min (F) | -60.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789299017 |